Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Adamczewski
Description
AD-VarioControl - Snap-on display and adjustment module
Bill of material
AD-VarioControl
Order number
AD-VarioControl
Technical description
Snap-on display and adjustment module
E-class Nr.
27210300
Costumer care number
8531 20 40
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.02 kg
Width
20 mm
Height
84 mm
Depth
14 mm
Rated current
0.04 A
Power dissipation
0.2 W
Product specific web address
Webpage
AWG
26-16
Cross section
0.75-1.3 mm^2
Stripping length
6 mm^2
Tightening torque
0.25 Nm
Socket size
S 0.4x2.5
Power supply
Via basic device
Display
LCD
Design
Snap-on display
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
EDZ data are stored in the download area for the products of the Adamzcewski company.
You can select the EDZ data after you have started the generation of the CAD model.
Preview and CAD generation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices